Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A GE30-HO-2RS |
Bearing Type |
N/A Radial Bearing |
Bore Diameter |
N/A 30 mm |
Closure Type |
N/A Sealed |
Inner Ring Material |
N/A Steel |
Inner Ring Width |
N/A 30 mm |
Lubrication Type |
N/A Requires Lubrication |
Misalignment Angle |
N/A 3 º |
Operating Temperature Range |
N/A -30 to 130 ºC |
Outer Ring Material |
N/A Chrome Steel |
Outer Ring Width |
N/A 18 mm |
Outside Diameter |
N/A 47 mm |
Radial Dynamic Load Capacity |
N/A 62000 N |
Radial Static Load Capacity |
N/A 310000 N |
Weight |
N/A 0.4 lb |