Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A GE44ZO |
Ball Diameter |
N/A 63.9 mm |
Ball Material |
N/A Steel |
Bearing Type |
N/A Radial Bearing |
Bore Diameter |
N/A 44.45 mm |
Closure Type |
N/A Open |
Inner Ring Width |
N/A 38.887 mm |
Lubrication Hole Type |
N/A Lubrication Groove and Holes |
UPC Code |
N/A 4054364145668 |
Misalignment Angle |
N/A 6 ยบ |
Outer Ring Width |
N/A 33.325 mm |
Outside Diameter |
N/A 71.438 mm |
Radial Dynamic Load Capacity |
N/A 171000 N |
Radial Static Load Capacity |
N/A 512000 N |
Standards Met |
N/A DIN International Organization for Standardization (ISO) 12 240-1 |