Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A GE80-FW-2RS |
Bearing Type |
N/A Radial Bearing |
Bore Diameter |
N/A 80 mm |
Closure Type |
N/A Sealed |
Inner Ring Material |
N/A Chrome-Plated Steel |
Inner Ring Width |
N/A 75 mm |
Lubrication Type |
N/A Maintenance Free/Self-Lubricating |
Misalignment Angle |
N/A 14 º |
Operating Temperature Range |
N/A -30 to 130 ºC |
Outer Ring Material |
N/A Steel |
Outer Ring Width |
N/A 50 mm |
Outside Diameter |
N/A 130 mm |
Race Material |
N/A Polytetrafluoroethylene (PTFE) Composite |
Radial Dynamic Load Capacity |
N/A 1380000 N |
Radial Static Load Capacity |
N/A 2300000 N |
Standards Met |
N/A International Organization for Standardization (ISO)-12 240-1 |