Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A GE10-AW |
Bearing Type |
N/A Thrust Bearing |
Bore Diameter |
N/A 10 mm |
Closure Type |
N/A Open |
Inner Ring Material |
N/A Chrome-Plated Steel |
Inner Ring Width |
N/A 7.9 mm |
Lubrication Type |
N/A Maintenance Free/Self-Lubricating |
Misalignment Angle |
N/A 10 º |
Operating Temperature Range |
N/A -50 to 150 ºC |
Outer Ring Material |
N/A Chrome Steel |
Outer Ring Width |
N/A 6 mm |
Outside Diameter |
N/A 30 mm |
Race Material |
N/A Polytetrafluoroethylene (PTFE) Composite |
Radial Dynamic Load Capacity |
N/A 73200 N |
Radial Static Load Capacity |
N/A 122000 N |
Standards Met |
N/A International Organization for Standardization (ISO)-12 240-3 |