Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A GE25-AX |
Bearing Type |
N/A Thrust Bearing |
Bore Diameter |
N/A 25 mm |
Closure Type |
N/A Open |
Inner Ring Material |
N/A Steel |
Inner Ring Width |
N/A 16 mm |
Lubrication Type |
N/A Requires Lubrication |
Misalignment Angle |
N/A 7 º |
Operating Temperature Range |
N/A -60 to 200 ºC |
Outer Ring Material |
N/A Chrome Steel |
Outer Ring Width |
N/A 17 mm |
Outside Diameter |
N/A 62 mm |
Radial Dynamic Load Capacity |
N/A 129000 N |
Radial Static Load Capacity |
N/A 645000 N |
Standards Met |
N/A International Organization for Standardization (ISO)-12 240-3 |