Supplier Name |
N/A RBC® Bearings |
UPC Code |
N/A 637400001223 |
Manufacturer Part Number |
N/A B22ELSS |
Axial Static Load Capacity |
N/A 13500 lbf |
Ball Diameter |
N/A 1.937 in |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bearing Type |
N/A Radial |
Bore Diameter |
N/A 1.3750 in |
Closure Type |
N/A Sealed |
Inner Ring Material |
N/A Chrome Steel |
Inner Ring Width |
N/A 2.062 in |
Lubrication Type |
N/A Requires Relubrication |
Misalignment Angle |
N/A 9 º |
Operating Temperature Range |
N/A -60 to 250 ºF |
Outer Ring Material |
N/A 52100 Bearing Quality Steel |
Outer Ring Width |
N/A 1.031 in |
Outside Diameter |
N/A 2-3/16 in |
Overall Width |
N/A 2.0620 in |
Radial Dynamic Load Capacity |
N/A 17400 lbf |
Radial Static Load Capacity |
N/A 69800 lbf |
Weight |
N/A 0.77 lb |