Supplier Name |
N/A RBC® Bearings |
UPC Code |
N/A 637400001308 |
Manufacturer Part Number |
N/A B24ELSS |
Axial Static Load Capacity |
N/A 16600 lbf |
Ball Diameter |
N/A 2.155 in |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bearing Type |
N/A Radial |
Bore Diameter |
N/A 1.5000 in |
Closure Type |
N/A Sealed |
Inner Ring Material |
N/A Chrome Steel |
Inner Ring Width |
N/A 2.2500 in |
Lubrication Type |
N/A Requires Relubrication |
Misalignment Angle |
N/A 9 º |
Operating Temperature Range |
N/A -60 to 250 ºF |
Outer Ring Material |
N/A 52100 Bearing Quality Steel |
Outer Ring Width |
N/A 1.125 in |
Outside Diameter |
N/A 2.4375 in |
Overall Width |
N/A 2.2500 in |
Radial Dynamic Load Capacity |
N/A 21200 lbf |
Radial Static Load Capacity |
N/A 84800 lbf |
Weight |
N/A 1.1 lb |