Supplier Name |
N/A RBC® Bearings |
UPC Code |
N/A 637400000264 |
Manufacturer Part Number |
N/A BH3640L |
Prop 65 |
N/A Yes |
Axial Static Load Capacity |
N/A 52900 lbf |
Ball Diameter |
N/A 3.59 in |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bearing Type |
N/A High-Misalignment Unsealed |
Bore Diameter |
N/A 2.25 in |
Closure Type |
N/A Open |
Inner Ring Material |
N/A Chrome Steel |
Inner Ring Width |
N/A 2.318 in |
Lubrication Type |
N/A Requires Relubrication |
Misalignment Angle |
N/A 14 º |
Operating Temperature [Max] |
N/A 350 ºF |
Outer Ring Material |
N/A 52100 Bearing Quality Steel |
Outer Ring Width |
N/A 1.875 in |
Outside Diameter |
N/A 3.94 in |
Overall Width |
N/A 2.3180 in |
Radial Dynamic Load Capacity |
N/A 58800 lbf |
Radial Static Load Capacity |
N/A 235500 lbf |
Weight |
N/A 4.47 lb |