Supplier Name |
N/A RBC® Bearings |
UPC Code |
N/A 637400000301 |
Manufacturer Part Number |
N/A BH4044LSS |
Axial Static Load Capacity |
N/A 62600 lbf |
Ball Diameter |
N/A 3.95 in |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bearing Type |
N/A Radial |
Bore Diameter |
N/A 2.5000 in |
Closure Type |
N/A Sealed |
Inner Ring Material |
N/A Steel |
Inner Ring Width |
N/A 2.545 in |
Lubrication Type |
N/A Requires Relubrication |
Misalignment Angle |
N/A 9 º |
Operating Temperature Range |
N/A -60 to 250 ºF |
Outer Ring Material |
N/A 52100 Bearing Quality Steel |
Outer Ring Width |
N/A 2.062 in |
Outside Diameter |
N/A 4-3/8 in |
Overall Width |
N/A 2.5450 in |
Radial Dynamic Load Capacity |
N/A 71200 lbf |
Radial Static Load Capacity |
N/A 285000 lbf |
Weight |
N/A 6.06 lb |