COMPANY HEADER
Print Back
BH 3236 L Bearing
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

UPC Code

N/A 637400000219

Manufacturer Part Number

N/A BH3236L

Axial Static Load Capacity

N/A 42000 lbf

Ball Diameter

N/A 3.235 in

Bearing Material

N/A 52100 Bearing Quality Steel

Bearing Type

N/A Radial

Bore Diameter

N/A 2.0000 in

Closure Type

N/A Open

Inner Ring Material

N/A Steel

Inner Ring Width

N/A 2.07 in

Lubrication Type

N/A Requires Relubrication

Misalignment Angle

N/A 14 º

Operating Temperature [Max]

N/A 300 ºF

Outer Ring Material

N/A 52100 Bearing Quality Steel

Outer Ring Width

N/A 1.687 in

Outside Diameter

N/A 3.5625 in

Overall Width

N/A 2.0700 in

Radial Dynamic Load Capacity

N/A 47700 lbf

Radial Static Load Capacity

N/A 191000 lbf

Weight

N/A 3.34 lb

Applications

Applications

N/A Clevis Ends Hydraulic Cylinder Ends Kingpin Assemblies Linkages Shock Absorber Assemblies Tie Rod Ends