Supplier Name |
N/A RBC® Bearings |
UPC Code |
N/A 637400000912 |
Manufacturer Part Number |
N/A B14L |
Prop 65 |
N/A Yes |
Axial Static Load Capacity |
N/A 5400 lbf |
Ball Diameter |
N/A 1.258 in |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bearing Type |
N/A Unsealed |
Bore Diameter |
N/A 0.88 in |
Closure Type |
N/A Open |
Inner Ring Material |
N/A Chrome Steel |
Inner Ring Width |
N/A 0.765 in |
Lubrication Type |
N/A Requires Relubrication |
Misalignment Angle |
N/A 14 º |
Operating Temperature [Max] |
N/A 350 ºF |
Outer Ring Material |
N/A 52100 Bearing Quality Steel |
Outer Ring Width |
N/A 0.656 in |
Outside Diameter |
N/A 1.44 in |
Overall Width |
N/A 0.7650 in |
Radial Dynamic Load Capacity |
N/A 7200 lbf |
Radial Static Load Capacity |
N/A 28800 lbf |
Weight |
N/A 0.18 lb |