COMPANY HEADER
Print Back
B 16 L Ball Bushing
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

UPC Code

N/A 637400000998

Manufacturer Part Number

N/A B16L

Axial Static Load Capacity

N/A 7300 lbf

Ball Diameter

N/A 1.437 in

Bearing Material

N/A 52100 Bearing Quality Steel

Bearing Type

N/A Radial

Bore Diameter

N/A 1.0000 in

Closure Type

N/A Open

Inner Ring Material

N/A Chrome Steel

Inner Ring Width

N/A 0.8750 in

Lubrication Type

N/A Requires Relubrication

Misalignment Angle

N/A 13 º

Operating Temperature [Max]

N/A 300 ºF

Outer Ring Material

N/A 52100 Bearing Quality Steel

Outer Ring Width

N/A 0.75 in

Outside Diameter

N/A 1.6250 in

Overall Width

N/A 0.8750 in

Radial Dynamic Load Capacity

N/A 9400 lbf

Radial Static Load Capacity

N/A 37700 lbf

Weight

N/A 0.250 lb

Applications

Applications

N/A Clevis Ends Hydraulic Cylinder Ends Kingpin Assemblies Linkages Shock Absorber Assemblies Tie Rod Ends