Supplier Name |
N/A RBC® Bearings |
UPC Code |
N/A 637400001940 |
Manufacturer Part Number |
N/A B48L |
Axial Static Load Capacity |
N/A 76300 lbf |
Ball Diameter |
N/A 4.3120 in |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bearing Type |
N/A Radial |
Bore Diameter |
N/A 3.0000 in |
Closure Type |
N/A Open |
Inner Ring Material |
N/A Chrome Steel |
Inner Ring Width |
N/A 2.6250 in |
Lubrication Type |
N/A Requires Relubrication |
Misalignment Angle |
N/A 12 º |
Operating Temperature [Max] |
N/A 300 ºF |
Outer Ring Material |
N/A 52100 Bearing Quality Steel |
Outer Ring Width |
N/A 2.2500 in |
Outside Diameter |
N/A 4.7500 in |
Overall Width |
N/A 2.6250 in |
Radial Dynamic Load Capacity |
N/A 84800 lbf |
Radial Static Load Capacity |
N/A 339500 lbf |
Weight |
N/A 6.66 lb |