Supplier Name |
N/A RBC® Bearings |
UPC Code |
N/A 637400002299 |
Manufacturer Part Number |
N/A B64LSS |
Axial Static Load Capacity |
N/A 144500 lbf |
Ball Diameter |
N/A 5.75 in |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bearing Type |
N/A Radial |
Bore Diameter |
N/A 4.0000 in |
Closure Type |
N/A Sealed |
Inner Ring Material |
N/A Chrome Steel |
Inner Ring Width |
N/A 3.5 in |
Lubrication Type |
N/A Requires Relubrication |
Misalignment Angle |
N/A 11 º |
Operating Temperature Range |
N/A -60 to 250 ºF |
Outer Ring Material |
N/A 52100 Bearing Quality Steel |
Outer Ring Width |
N/A 3 in |
Outside Diameter |
N/A 6.25 in |
Overall Width |
N/A 3.5000 in |
Radial Dynamic Load Capacity |
N/A 150900 lbf |
Radial Static Load Capacity |
N/A 603700 lbf |
Weight |
N/A 15.39 lb |