Supplier Name |
N/A RBC® Bearings |
UPC Code |
N/A 637400019211 |
Manufacturer Part Number |
N/A B28SA |
Axial Static Load Capacity |
N/A 69300 lbf |
Ball Diameter |
N/A 2.515 in |
Bearing Type |
N/A Angular Contact |
Bore Diameter |
N/A 1.7500 in |
Closure Type |
N/A Open |
Inner Ring Material |
N/A Chrome Steel |
Inner Ring Width |
N/A 0.98 in |
Liner Material |
N/A Steel |
Lubrication Type |
N/A Requires Relubrication |
Misalignment Angle |
N/A 6 º |
Operating Temperature Range |
N/A -60 to 300 ºF |
Outer Ring Material |
N/A 52100 Bearing Quality Steel |
Outer Ring Width |
N/A 0.79 in |
Outside Diameter |
N/A 2.8125 in |
Overall Width |
N/A 0.9800 in |
Radial Dynamic Load Capacity |
N/A 15400 lbf |
Radial Static Load Capacity |
N/A 61600 lbf |
Weight |
N/A 1.01 lb |