Supplier Name |
N/A RBC® Bearings |
UPC Code |
N/A 637400019259 |
Manufacturer Part Number |
N/A B44SA |
Axial Static Load Capacity |
N/A 176500 lbf |
Ball Diameter |
N/A 3.95 in |
Bearing Type |
N/A Angular Contact |
Bore Diameter |
N/A 2.7500 in |
Closure Type |
N/A Open |
Inner Ring Material |
N/A Chrome Steel |
Inner Ring Width |
N/A 1.5600 in |
Liner Material |
N/A Steel |
Lubrication Type |
N/A Requires Relubrication |
Misalignment Angle |
N/A 5 º |
Operating Temperature Range |
N/A -60 to 300 ºF |
Outer Ring Material |
N/A 52100 Bearing Quality Steel |
Outer Ring Width |
N/A 1.2750 in |
Outside Diameter |
N/A 4-3/8 in |
Overall Width |
N/A 1.5600 in |
Radial Dynamic Load Capacity |
N/A 39200 lbf |
Radial Static Load Capacity |
N/A 156900 lbf |
Weight |
N/A 3.86 lb |