Supplier Name |
N/A RBC® Bearings |
UPC Code |
N/A 637400003326 |
Manufacturer Part Number |
N/A MB40 |
Axial Static Load Capacity |
N/A 18 lbf |
Ball Diameter |
N/A 2.17 in |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bearing Type |
N/A Radial, Metric |
Bore Diameter |
N/A 1.5700 in |
Closure Type |
N/A Open |
Inner Ring Material |
N/A Chrome Steel |
Inner Ring Width |
N/A 1.1 in |
Lubrication Type |
N/A Requires Relubrication |
Misalignment Angle |
N/A 7 º |
Operating Temperature [Max] |
N/A 300 ºF |
Outer Ring Material |
N/A 52100 Bearing Quality Steel |
Outer Ring Width |
N/A 0.87 in |
Outside Diameter |
N/A 2.44 in |
Overall Width |
N/A 1.1000 in |
Radial Dynamic Load Capacity |
N/A 23 lbf |
Radial Static Load Capacity |
N/A 117 lbf |
Weight |
N/A 0.72 lb |