Supplier Name |
N/A RBC® Bearings |
UPC Code |
N/A 637400000349 |
Manufacturer Part Number |
N/A BH4852L |
Prop 65 |
N/A Yes |
Axial Static Load Capacity |
N/A 91500 lbf |
Ball Diameter |
N/A 4.675 in |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bearing Type |
N/A High-Misalignment Unsealed |
Bore Diameter |
N/A 3 in |
Closure Type |
N/A Open |
Inner Ring Width |
N/A 3.022 in |
Lubrication Type |
N/A Requires Relubrication |
Misalignment Angle |
N/A 14 º |
Operating Temperature [Max] |
N/A 350 ºF |
Outer Ring Material |
N/A 52100 Bearing Quality Steel |
Outer Ring Width |
N/A 2.437 in |
Outside Diameter |
N/A 5.13 in |
Overall Width |
N/A 3.0220 in |
Radial Dynamic Load Capacity |
N/A 99600 lbf |
Radial Static Load Capacity |
N/A 398700 lbf |
Bore Type |
N/A Round |
Housing Material |
N/A Chrome Steel |
Weight |
N/A 9.628 lb |