Supplier Name |
N/A RBC® Bearings |
UPC Code |
N/A 637400001827 |
Manufacturer Part Number |
N/A B44EL |
Axial Static Load Capacity |
N/A 62600 lbf |
Ball Diameter |
N/A 3.95 in |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bearing Type |
N/A Radial |
Bore Diameter |
N/A 2.7500 in |
Closure Type |
N/A Open |
Inner Ring Material |
N/A Steel |
Inner Ring Width |
N/A 4.1250 in |
Lubrication Type |
N/A Requires Relubrication |
Misalignment Angle |
N/A 9 º |
Operating Temperature [Max] |
N/A 300 ºF |
Outer Ring Material |
N/A 52100 Bearing Quality Steel |
Outer Ring Width |
N/A 2.062 in |
Outside Diameter |
N/A 4-3/8 in |
Overall Width |
N/A 4.1250 in |
Radial Dynamic Load Capacity |
N/A 71200 lbf |
Radial Static Load Capacity |
N/A 285000 lbf |
Weight |
N/A 6.50 lb |