Supplier Name |
N/A RBC® Bearings |
Brands |
N/A Fibriloid® |
UPC Code |
N/A 637400089078 |
Manufacturer Part Number |
N/A 0382514 |
Prop 65 |
N/A Yes |
ECCN |
N/A 2A001 |
Axial Static Load Capacity |
N/A 9350 lbf |
Bearing Material |
N/A Stainless Steel |
Bearing Type |
N/A Spherical |
Bore Diameter |
N/A 0.88 in |
Closure Type |
N/A Open |
Inner Ring Width |
N/A 0.8750 in |
Liner Material |
N/A Polytetrafluoroethylene (PTFE) |
Lubrication Type |
N/A Self-Lubricating |
Misalignment Angle |
N/A 8 º |
Operating Temperature Range |
N/A -65 to 325 ºF |
Outer Ring Material |
N/A CRES 17-4PH, AMS 5643, HRC 28 min. |
Outer Ring Width |
N/A 0.703 in |
Outside Diameter |
N/A 1.56 in |
Radial Dynamic Load Capacity |
N/A 30250 lbf |
Radial Static Load Capacity |
N/A 62200 lbf |
Harmonization Code |
N/A 8483.30.8070 |
Standards Met |
N/A Military Specification (MS14101) Military Specification (MS14135) Society of Automotive Engineers (SAE-AS81820) |
Weight |
N/A 0.27 lb |