Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A GIHRK40-DO |
Ball Material |
N/A Steel |
Ball Width |
N/A 28 mm |
Bore Diameter |
N/A 40 mm |
Head Diameter |
N/A 94 mm |
Head Width |
N/A 35 mm |
Housing Material |
N/A Steel |
Length to Ball Center |
N/A 85 mm |
Lubrication Type |
N/A With Lubrication Fitting |
Misalignment Angle |
N/A 7 º |
Race Material |
N/A Steel |
Radial Static Load Capacity |
N/A 227000 N |
End Type |
N/A Female Threaded |
Shank Thread Length |
N/A 36 mm |
Shank Thread Size |
N/A M35 x 1.5 |
Thread Direction |
N/A Right Hand |
Weight |
N/A 5.28 lb |