Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A GIHRK60-DO |
Ball Material |
N/A Steel |
Ball Width |
N/A 44 mm |
Bore Diameter |
N/A 60 mm |
Head Diameter |
N/A 130 mm |
Head Width |
N/A 50 mm |
Housing Material |
N/A Cast Iron |
Length to Ball Center |
N/A 130 mm |
Lubrication Type |
N/A With Lubrication Fitting |
Misalignment Angle |
N/A 6 º |
Race Material |
N/A Steel |
Radial Static Load Capacity |
N/A 326000 N |
End Type |
N/A Female Threaded |
Shank Thread Length |
N/A 59 mm |
Shank Thread Size |
N/A M58 x 1.5 |
Thread Direction |
N/A Right Hand |