Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A GIR15-DO |
Ball Material |
N/A Steel |
Ball Width |
N/A 12 mm |
Bore Diameter |
N/A 15 mm |
Head Diameter |
N/A 40 mm |
Head Width |
N/A 10 mm |
Housing Material |
N/A Zinc-Plated Steel |
Length to Ball Center |
N/A 61 mm |
Lubrication Type |
N/A With Lubrication Fitting |
Misalignment Angle |
N/A 8 º |
Race Material |
N/A Steel |
Radial Static Load Capacity |
N/A 44800 N |
End Type |
N/A Female Threaded |
Shank Thread Length |
N/A 30 mm |
Shank Thread Size |
N/A M14 |
Standards Met |
N/A International Organization for Standardization (ISO)-12 240-4 |
Thread Direction |
N/A Right Hand |