Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A GAKR16-PB |
Ball Material |
N/A Steel |
Ball Width |
N/A 21 mm |
Bore Diameter |
N/A 16 mm |
Grade |
N/A Precision |
Head Diameter |
N/A 42 mm |
Head Width |
N/A 15 mm |
Housing Material |
N/A Zinc-Plated Steel |
Length to Ball Center |
N/A 66 mm |
Lubrication Type |
N/A With Lubrication Fitting |
Misalignment Angle |
N/A 15 º |
Race Material |
N/A Bronze |
Radial Static Load Capacity |
N/A 45200 N |
End Type |
N/A Male Threaded |
Shank Thread Length |
N/A 37 mm |
Shank Thread Size |
N/A M16 x 2 |
Standards Met |
N/A International Organization for Standardization (ISO)-12 240-4 |
Thread Direction |
N/A Right Hand |
Weight |
N/A 0.55 lb |