Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A GF20-DO |
Ball Material |
N/A Steel |
Ball Width |
N/A 16 mm |
Bore Diameter |
N/A 20 mm |
Head Diameter |
N/A 50 mm |
Head Width |
N/A 20 mm |
Housing Material |
N/A Steel |
Length to Ball Center |
N/A 38 mm |
Lubrication Type |
N/A No Fitting |
Misalignment Angle |
N/A 9 º |
Race Material |
N/A Steel |
Radial Static Load Capacity |
N/A 65500 N |
Weight |
N/A 0.92 lb |