Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A GF35-DO |
Ball Material |
N/A Steel |
Ball Width |
N/A 25 mm |
Bore Diameter |
N/A 35 mm |
Head Diameter |
N/A 83 mm |
Head Width |
N/A 31 mm |
Housing Material |
N/A Steel |
Length to Ball Center |
N/A 61 mm |
Lubrication Type |
N/A No Fitting |
Misalignment Angle |
N/A 6 º |
Race Material |
N/A Steel |
Radial Static Load Capacity |
N/A 193000 N |