Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A GF45-DO |
Ball Material |
N/A Steel |
Ball Width |
N/A 32 mm |
Bore Diameter |
N/A 45 mm |
Head Diameter |
N/A 110 mm |
Head Width |
N/A 41.5 mm |
Housing Material |
N/A Steel |
Length to Ball Center |
N/A 77 mm |
Lubrication Type |
N/A No Fitting |
Misalignment Angle |
N/A 7 º |
Race Material |
N/A Steel |
Radial Static Load Capacity |
N/A 386000 N |