COMPANY HEADER
Print Back
22332A.MA.T41A Spherical Roller
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 22332A.MA.T41A

Bearing Material

N/A Steel

Bore Diameter

N/A 160 mm

Bore Type

N/A Straight

Cage Material

N/A Brass

Closure Type

N/A Open

Dynamic Load Rating

N/A 1680000 N

Fillet Radius

N/A 3 mm

Finish/Coating

N/A Uncoated

Internal Clearance

N/A C4

Lubrication Hole Type

N/A Lubrication Groove and Holes

Maximum Speed

N/A 2100 rpm

Operating Temperature Range

N/A -30 to 200 ÂșC

Outer Ring Type

N/A Not Split

Outer Ring Width

N/A 114 mm

Outside Diameter

N/A 340 mm

Overall Width

N/A 114 mm

Precision Rating

N/A Not Rated

Series

N/A 223

Static Load Rating

N/A 1990000 N

Weight

N/A 115.94 lb