Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A SFCW2217-215N1 |
Series |
N/A SFCW |
Bearing Type |
N/A Spherical Roller |
Bolt Circle Diameter |
N/A 240 mm |
Bore Diameter |
N/A 2.9375 in |
Bore Type |
N/A Straight |
Duty Type |
N/A Heavy-Duty |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Finish/Coating |
N/A Uncoated |
Flange Mounting Type |
N/A Round |
Housing Construction |
N/A Solid Flange Mount |
Housing Material |
N/A Ductile Iron |
Lubrication |
N/A Lubrication Fitting |
Maximum Speed |
N/A 1800 rpm |
Overall Depth |
N/A 80 mm |
Overall Length/Diameter |
N/A 270 mm |
Radial Dynamic Load Capacity |
N/A 46500 lb |
Radial Static Load Capacity |
N/A 61000 lb |
Replacement Bearing |
N/A MX-W22217BLLKC3 |
Seal Type |
N/A Contact/Lip |