COMPANY HEADER
Print Back
MX-W22224EALLKW33C3 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A MX-W22224EALLKW33C3

Bore Diameter

N/A 4.3307 in

Bore Type

N/A Tapered

Closure Type

N/A Open

Internal Clearance

N/A C3

UPC Code

N/A 4547359655223

Outside Diameter

N/A 9.4488 in

Overall Width

N/A 3.1496 in