COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Mechanical Power Transmission
>
Power Transmission Chain and Chain Sprockets
>
Roller Chain Sprockets
>
Stock Bore Sprockets
>
Tsubaki (UST) 41 to 112 Teeth Stock Bore Sprockets
> Item # 02851675
Item # 02851675, Tsubaki (UST) 45 Teeth Stock Bore Sprocket
D40B45 Sprocket
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Tsubaki (UST)
Manufacturer Part Number
N/A
D40B45
Bore Diameter
N/A
0.9375 in
Bore Type
N/A
Rough Stock
Chain Number
N/A
40
Chain Pitch Size
N/A
1/2 in
Number of Teeth
N/A
45
Weight
N/A
12.90 lb