Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A MUCT206 |
UPC Code |
N/A 0808250255139 |
Prop 65 |
N/A Yes |
Bore Diameter |
N/A 30 mm |
Dynamic Load Capacity |
N/A 1700 kgf |
Housing Material |
N/A 304 Cast Stainless Steel |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Lubrication Fitting |
Overall Height |
N/A 102 mm |
Overall Length |
N/A 113 mm |
Rod Hole Diameter |
N/A 22 mm |
Seal Type |
N/A Contact with Slinger |
Series |
N/A MUCT200 |
Slot Spacing |
N/A 57 mm |
Slot Width |
N/A 12 mm |
Unit Type |
N/A Side Mount |