Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A MUCWTPL201-8W |
UPC Code |
N/A 0808250218974 |
Prop 65 |
N/A Yes |
Bearing Material |
N/A 440C Stainless Steel |
Bore Diameter |
N/A 0.5000 in |
Duty Type |
N/A Normal Duty |
Dynamic Load Capacity |
N/A 2450 lbf |
Housing Material |
N/A PBT Thermoplastic |
Locking Device |
N/A Set Screw |
Lubrication Type |
N/A Lubrication Fitting |
Overall Height |
N/A 3.4844 in |
Overall Length |
N/A 3.8906 in |
Replacement Bearing |
N/A MUC201-8 |
Seal Type |
N/A Contact with Slinger |
Series |
N/A MUCWTPL200W |
Slot Spacing |
N/A 3.0000 in |
Slot Width |
N/A 0.5313 in |
Static Load Capacity |
N/A 1190 lbf |
Unit Type |
N/A Side Mount |