Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UCT310D1 |
Series |
N/A UCT3 |
Bore Diameter |
N/A 50 mm |
Expansion Type |
N/A Non-Expansion Bearing (Fixed) |
Finish/Coating |
N/A Uncoated |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Set Screw Collar |
Lubrication |
N/A Lubrication Fitting |
UPC Code |
N/A 4547359229592 |
Overall Height |
N/A 5-15/16 in |
Overall Length |
N/A 7-9/16 in |
Rod Hole Diameter |
N/A 1-15/32 in |
Slot Spacing |
N/A 5.5156 in |
Slot Width |
N/A 20 mm |
Unit Type |
N/A Side Mount |
Weight |
N/A 11.05 lb |