COMPANY HEADER
Print Back
UCT213D1 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCT213D1

Series

N/A UCT2

Bore Diameter

N/A 2.5590 in

Bore Type

N/A Round

UPC Code

N/A 4547359001921

Slot Spacing

N/A 5.9450 in

Slot Width

N/A 1.0240 in

Unit Type

N/A Side Mount

Weight

N/A 15.43 lb