Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UCT320D1 |
Series |
N/A UCT3 |
Bore Diameter |
N/A 100.000 mm |
Compatible Frame Number |
N/A T320D1 |
Duty Type |
N/A Heavy-Duty |
Dynamic Load Rating |
N/A 39000 lbf |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Set Screw Collar |
Lubrication |
N/A Lubrication Fitting |
UPC Code |
N/A 4547359229929 |
Maximum Speed |
N/A 1500 rpm |
Operating Temperature Range |
N/A -40 to 250 ºF |
Overall Height |
N/A 290.0 mm |
Overall Length |
N/A 345.0 mm |
Overall Width |
N/A 108 mm |
Replacement Bearing |
N/A UC320D1 |
Rod Hole Diameter |
N/A 2.3125 in |
Seal Type |
N/A Contact Seal |
Slot Spacing |
N/A 260 mm |
Slot Width |
N/A 35 mm |
Static Load Rating |
N/A 31500 lbf |
Unit Type |
N/A Side Mount |
Weight |
N/A 68.04 lb |