COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Mounted Bearings, Housings, and Inserts
>
Take-Up Bearings and Frames
>
Take-Up Bearing Units
>
Take-Up Ball Bearing Units
>
NTN Take-Up Ball Bearing Units
> Item # 00586705
Item # 00586705, NTN UCT2 Series 1.1875 Inch (in) Bore Diameter Take-Up Bearing Unit
UCT313D1 Take-Up
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
NTN Bearing Company
Manufacturer Part Number
N/A
UCT313D1
Series
N/A
UCT3
Bore Diameter
N/A
65 mm
Bore Type
N/A
Round
UPC Code
N/A
4547359229714
Slot Spacing
N/A
170 mm
Slot Width
N/A
26 mm
Unit Type
N/A
Side Mount
Weight
N/A
20.72 lb