COMPANY HEADER
Print Back
UCT211-203D1
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCT211-203D1

Series

N/A UCT2

Bore Diameter

N/A 2.1875 in

Bore Type

N/A Round

UPC Code

N/A 4547359229196

Slot Spacing

N/A 0.8660 in

Slot Width

N/A 5.1250 in

Unit Type

N/A Side Mount

Weight

N/A 8.31 lb