Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UCT213-208D1 |
Series |
N/A UCT2 |
Bore Diameter |
N/A 2.5000 in |
Duty Type |
N/A Light Duty |
Dynamic Load Rating |
N/A 12900 lbf |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Set Screw Collar |
Lubrication |
N/A Lubrication Fitting |
UPC Code |
N/A 4547359503944 |
Maximum Speed |
N/A 2400 rpm |
Operating Temperature Range |
N/A -40 to 250 ºF |
Overall Height |
N/A 6.5625 in |
Overall Length |
N/A 8.8125 in |
Overall Width |
N/A 2.5630 in |
Replacement Bearing |
N/A UC213-208D1 |
Rod Hole Diameter |
N/A 1.6250 in |
Seal Type |
N/A Contact Seal |
Slot Spacing |
N/A 5.9375 in |
Slot Width |
N/A 1.0236 in |
Static Load Rating |
N/A 9000 lbf |
Unit Type |
N/A Side Mount |
Weight |
N/A 15 lb |