COMPANY HEADER
Print Back
UCTX15-215D1
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCTX15-215D1

Series

N/A UCTX

Bore Diameter

N/A 2.9375 in

Bore Type

N/A Round

UPC Code

N/A 4547359228663

Slot Spacing

N/A 1.1020 in

Slot Width

N/A 6.5000 in

Unit Type

N/A Side Mount

Weight

N/A 18.70 lb