Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A CM-UCT207D1 |
Series |
N/A CM-UCT |
Bore Diameter |
N/A 35.000 mm |
Compatible Housed Unit |
N/A UC207D1 |
Duty Type |
N/A Light Duty |
Dynamic Load Rating |
N/A 5800 lbf |
End Cap Type |
N/A Closed End Cap |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Set Screw Collar |
Lubrication |
N/A Lubrication Fitting |
UPC Code |
N/A 4547359051964 |
Material |
N/A Cast Iron |
Maximum Speed |
N/A 4200 rpm |
Operating Temperature Range |
N/A -40 to 250 ºF |
Overall Height |
N/A 102.0 mm |
Overall Length |
N/A 129 mm |
Overall Width |
N/A 80 mm |
Replacement Bearing |
N/A UC207D1 |
Rod Hole Diameter |
N/A 0.8750 in |
Seal Type |
N/A Contact Seal |
Slot Spacing |
N/A 89 mm |
Slot Width |
N/A 12 mm |
Static Load Rating |
N/A 3450 lbf |
Unit Type |
N/A Side Mount |
Weight |
N/A 4.72 lb |