COMPANY HEADER
Print Back
UELT215-215D1 Bearing Unit Assembly
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UELT215-215D1

Series

N/A UELT2

Bore Diameter

N/A 2.9380 in

Bore Type

N/A Round

UPC Code

N/A 4547359507157

Slot Spacing

N/A 1.0240 in

Slot Width

N/A 5.9380 in

Unit Type

N/A Side Mount