COMPANY HEADER
Print Back
UELT209D1
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UELT209D1

Series

N/A UELT2

Bore Diameter

N/A 1.7720 in

Bore Type

N/A Round

UPC Code

N/A 4547359666120

Slot Spacing

N/A 0.6300 in

Slot Width

N/A 4.0160 in

Unit Type

N/A Side Mount