Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UCT216D1 |
Series |
N/A UCT2 |
Bore Diameter |
N/A 80.000 mm |
Compatible Frame Number |
N/A T216D1 |
Duty Type |
N/A Light Duty |
Dynamic Load Rating |
N/A 16300 lbf |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Set Screw Collar |
Lubrication |
N/A Lubrication Fitting |
UPC Code |
N/A 4547359229400 |
Maximum Speed |
N/A 2000 rpm |
Operating Temperature Range |
N/A -40 to 250 ºF |
Overall Height |
N/A 184.0 mm |
Overall Length |
N/A 235.0 mm |
Overall Width |
N/A 82.600 mm |
Replacement Bearing |
N/A UC216D1 |
Rod Hole Diameter |
N/A 1.6250 in |
Seal Type |
N/A Contact Seal |
Slot Spacing |
N/A 165 mm |
Slot Width |
N/A 26 mm |
Static Load Rating |
N/A 11900 lbf |
Unit Type |
N/A Side Mount |
Weight |
N/A 18 lb |