Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A UCT208 |
Series |
N/A UCT2 |
Bore Diameter |
N/A 40 mm |
Compatible Frame Number |
N/A T208 |
Duty Type |
N/A Light Duty |
Dynamic Load Rating |
N/A 6550 lbf |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Set Screw Collar |
UPC Code |
N/A 3413529511532 |
Maximum Speed |
N/A 3700 rpm |
Operating Temperature Range |
N/A -40 to 250 ºF |
Overall Height |
N/A 114.0 mm |
Overall Length |
N/A 144 mm |
Overall Width |
N/A 49.200 mm |
Replacement Bearing |
N/A UC208 |
Rod Hole Diameter |
N/A 1.1562 in |
Seal Type |
N/A Contact Seal |
Slot Spacing |
N/A 102 mm |
Slot Width |
N/A 16 mm |
Static Load Rating |
N/A 4000 lbf |
Unit Type |
N/A Side Mount |
Weight |
N/A 5.300 lb |