Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A 1408C |
Color |
N/A Safety Yellow |
Compatible Frame Number |
N/A 1408 |
Compatible Frame Series |
N/A NSTUF |
UPC Code |
N/A 841946110671 |
Material |
N/A Carbon Steel |
Overall Height |
N/A 3.6880 in |
Overall Length |
N/A 25.7500 in |
Overall Width |
N/A 6.4060 in |
Part Type |
N/A Narrow Slot Cover |
Weight |
N/A 4.300 lb |