COMPANY HEADER
Print Back
635 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 635

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 2.2500 in

Cone Width

N/A 1.6250 in

Dynamic Load Rating

N/A 48000 lbf

Fillet Radius

N/A 0.14 in

Finish/Coating

N/A Uncoated

Inside Ring Width

N/A 1.6250 in

UPC Code

N/A 4547359828344

Operating Temperature Range

N/A -40 to 250 ºF

Static Load Rating

N/A 67000 lbf