COMPANY HEADER
Print Back
672 Cup
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 672

Cup Width

N/A 1.1875 in

Fillet Radius

N/A 0.130 in

Finish/Coating

N/A Uncoated

Lubrication Hole Type

N/A No Holes

UPC Code

N/A 4547359406405

Material

N/A Case Carburized Steel

Outside Diameter

N/A 6.6250 in

Single or Double Cup

N/A Single Cup

Weight

N/A 2.73 lb