COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Thrust Bearings
>
Roller Thrust Bearings
>
Tapered Roller Thrust Bearings
>
RBC® Tapered Roller Thrust Bearings
> Item # 02414988
Item # 02414988, RBC® 0.885 Inch (in) Bore Diameter Tapered Roller Thrust Bearing
Unit of Measure
Imperial
Metric
Both
Specifications
Series
N/A
TTSP
UPC Code
N/A
637400474720
Manufacturer Part Number
N/A
T88
Supplier Name
N/A
RBC® Bearings
Prop 65
N/A
Yes
Bearing Material
N/A
Steel
Bore Diameter
N/A
0.885 in
Outside Diameter
N/A
1.8906 in
Overall Width
N/A
0.5940 in
Weight
N/A
0.24 lb