COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Thrust Bearings
>
Roller Thrust Bearings
>
Tapered Roller Thrust Bearings
>
RBC® Tapered Roller Thrust Bearings
> Item # 02731484
Item # 02731484, RBC® 2.01 Inch (in) Bore Diameter Tapered Roller Thrust Bearing
Unit of Measure
Imperial
Metric
Both
Specifications
Series
N/A
TTCS
UPC Code
N/A
637400503482
Manufacturer Part Number
N/A
T201
Supplier Name
N/A
RBC® Bearings
Prop 65
N/A
Yes
Bearing Material
N/A
Steel
Bore Diameter
N/A
2.01 in
Outside Diameter
N/A
3.6720 in
Overall Width
N/A
1.0310 in
Weight
N/A
1.7 lb